IESNA:LM-63-2002
[TEST]P1390561
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-930-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 90CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15616.0
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
57.6 76.9 81.7 86.5 91.3 100.9 110.5 120.1 129.7 144.1 163.3 192.1 245.0 302.6 307.4 302.6 307.4 341.0 470.7 773.4 1052.0 1220.1 1239.3 1181.6 
1157.6 840.6 682.1 586.0 533.2 480.3 427.5 360.3 230.6 105.7 43.2 4.8 0.0 0.0 
57.6 76.9 81.7 91.3 96.1 110.5 120.1 139.3 153.7 182.5 249.8 379.5 571.6 682.1 763.7 874.2 1052.0 1436.2 2353.7 3895.6 5682.5 6090.8 
5471.1 4592.1 4347.1 3492.1 2545.8 1806.1 1244.1 883.8 629.3 475.5 225.8 120.1 43.2 4.8 0.0 0.0 
57.6 76.9 81.7 91.3 105.7 120.1 139.3 182.5 278.6 610.0 1157.6 1839.7 2454.6 3136.7 3809.1 4534.5 5408.7 7186.0 11288.1 16206.8 
18940.0 19343.5 18603.8 17859.2 17614.3 17037.8 15957.1 13656.2 9592.5 5432.7 2617.9 1003.9 312.2 158.5 52.8 4.8 0.0 0.0 
57.6 72.1 76.9 91.3 110.5 129.7 168.1 254.6 624.4 1734.0 3050.2 4327.9 5682.5 6657.6 7733.6 8766.3 10711.7 15111.7 20774.9 
25977.1 27672.7 28167.4 28287.5 28902.4 29099.3 29286.7 26952.2 21284.1 16082.0 11177.6 7618.3 2214.4 619.6 177.7 38.4 4.8 0.0 
0.0 
57.6 67.2 76.9 91.3 110.5 134.5 182.5 355.5 1080.8 2810.0 4880.3 6527.9 7834.4 9112.1 10673.3 12402.5 15534.4 21927.8 30862.2 
35391.8 36904.9 37202.7 38408.4 39700.5 39782.2 38370.0 33403.2 26870.5 20794.1 16927.4 11100.8 3439.3 1133.6 240.2 48.0 4.8 0.0 
0.0 
57.6 62.4 72.1 86.5 110.5 134.5 196.9 384.3 1407.4 3559.4 5845.8 7344.5 8641.4 10226.6 11984.6 14151.0 18118.6 25616.8 34925.9 
39383.5 41309.7 42385.7 44374.3 45349.4 45234.1 42914.0 36914.5 29397.1 24704.2 20155.3 12258.4 4808.3 1532.3 235.4 48.0 0.0 
0.0 0.0 
57.6 57.6 67.2 81.7 105.7 129.7 177.7 355.5 1215.3 3035.8 4957.2 6561.5 7748.0 8900.8 10399.5 12191.2 15169.3 21322.5 30079.2 
34829.8 36093.1 36366.9 37351.6 38350.8 38456.4 36789.6 31880.5 25895.4 20453.1 16461.4 10918.2 3578.6 1546.7 321.8 43.2 0.0 0.0 
0.0 
57.6 57.6 67.2 81.7 100.9 124.9 158.5 259.4 720.5 1772.5 3184.7 4505.6 5716.1 6575.9 7450.2 8444.5 10024.8 14213.4 20530.0 
25511.1 27144.3 27485.4 27610.2 28071.4 28287.5 28311.5 25722.5 20717.3 15495.9 11273.7 7632.7 2454.6 941.5 235.4 33.6 0.0 0.0 
0.0 
57.6 57.6 67.2 76.9 91.3 110.5 129.7 168.1 273.8 677.3 1268.1 1964.6 2593.9 3160.7 3804.3 4491.2 5269.4 7094.7 10999.9 16389.4 
19002.5 19324.3 18440.5 17628.7 17374.1 16543.1 15289.4 12450.5 8982.5 5413.5 2771.6 1124.0 374.7 177.7 52.8 0.0 0.0 0.0 
57.6 52.8 62.4 72.1 81.7 91.3 110.5 120.1 139.3 177.7 259.4 417.9 590.8 686.9 778.2 922.3 1133.6 1469.9 2252.8 4087.7 5999.5 6369.4 
5509.6 4515.2 4327.9 3276.0 2377.7 1580.3 1061.6 807.0 653.3 518.8 278.6 129.7 38.4 0.0 0.0 0.0 
57.6 52.8 57.6 67.2 76.9 86.5 96.1 105.7 115.3 129.7 148.9 182.5 245.0 302.6 302.6 297.8 312.2 341.0 427.5 773.4 1210.5 1316.1 1186.5 1037.5 
1003.9 754.1 614.8 542.8 504.4 485.1 451.5 403.5 293.0 115.3 33.6 0.0 0.0 0.0 
57.6 52.8 57.6 62.4 72.1 81.7 86.5 96.1 96.1 105.7 115.3 129.7 139.3 168.1 177.7 172.9 153.7 148.9 153.7 158.5 163.3 182.5 211.4 235.4 235.4 273.8 
302.6 321.8 336.2 331.4 326.6 288.2 245.0 139.3 33.6 0.0 0.0 0.0 
57.6 48.0 52.8 57.6 62.4 67.2 72.1 72.1 72.1 76.9 76.9 81.7 86.5 86.5 86.5 91.3 91.3 96.1 91.3 86.5 86.5 86.5 86.5 86.5 91.3 105.7 
120.1 124.9 129.7 139.3 163.3 187.3 182.5 144.1 52.8 0.0 0.0 0.0 
57.6 48.0 48.0 52.8 52.8 52.8 57.6 57.6 57.6 57.6 57.6 62.4 57.6 57.6 57.6 57.6 57.6 57.6 62.4 62.4 67.2 67.2 67.2 72.1 72.1 81.7 
96.1 105.7 110.5 110.5 100.9 86.5 81.7 67.2 38.4 0.0 0.0 0.0 
57.6 43.2 43.2 43.2 43.2 48.0 43.2 43.2 43.2 43.2 43.2 43.2 43.2 43.2 38.4 38.4 38.4 38.4 38.4 33.6 38.4 43.2 52.8 57.6 57.6 62.4 57.6 48.0 43.2 33.6 28.8 24.0 14.4 4.8 0.0 
0.0 0.0 0.0 
57.6 43.2 38.4 38.4 38.4 38.4 38.4 33.6 33.6 33.6 28.8 28.8 24.0 24.0 19.2 19.2 14.4 19.2 24.0 28.8 24.0 14.4 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.6 43.2 38.4 38.4 33.6 33.6 33.6 28.8 28.8 24.0 19.2 14.4 9.6 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.6 38.4 33.6 33.6 28.8 28.8 28.8 24.0 24.0 14.4 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.6 38.4 33.6 28.8 24.0 24.0 19.2 19.2 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.6 38.4 28.8 24.0 19.2 19.2 14.4 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.6 33.6 28.8 24.0 19.2 19.2 14.4 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.6 33.6 28.8 24.0 19.2 14.4 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.6 33.6 28.8 19.2 14.4 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.6 33.6 24.0 19.2 14.4 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.6 33.6 24.0 19.2 14.4 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.6 33.6 24.0 19.2 14.4 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.6 38.4 28.8 24.0 14.4 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.6 43.2 33.6 28.8 24.0 14.4 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.6 52.8 43.2 38.4 33.6 28.8 24.0 14.4 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.6 62.4 57.6 52.8 48.0 43.2 38.4 33.6 28.8 19.2 14.4 9.6 9.6 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
57.6 67.2 62.4 57.6 52.8 48.0 48.0 43.2 33.6 28.8 19.2 19.2 14.4 14.4 9.6 9.6 9.6 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 0.0 
0.0 0.0 
57.6 72.1 67.2 62.4 57.6 57.6 52.8 48.0 43.2 33.6 28.8 24.0 19.2 19.2 14.4 14.4 14.4 9.6 9.6 9.6 9.6 9.6 9.6 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 9.6 9.6 
4.8 4.8 0.0 
57.6 76.9 72.1 67.2 67.2 62.4 62.4 62.4 52.8 48.0 38.4 33.6 33.6 28.8 24.0 24.0 19.2 19.2 19.2 19.2 19.2 14.4 14.4 14.4 9.6 9.6 9.6 9.6 9.6 9.6 9.6 14.4 14.4 14.4 
14.4 14.4 14.4 0.0 
57.6 76.9 72.1 72.1 72.1 67.2 67.2 67.2 62.4 57.6 52.8 43.2 38.4 38.4 33.6 33.6 28.8 28.8 28.8 28.8 24.0 19.2 19.2 14.4 14.4 14.4 14.4 14.4 14.4 14.4 14.4 14.4 14.4 14.4 
14.4 14.4 14.4 0.0 
57.6 72.1 67.2 67.2 67.2 67.2 67.2 67.2 67.2 57.6 52.8 48.0 48.0 43.2 43.2 38.4 38.4 38.4 38.4 33.6 33.6 28.8 24.0 19.2 19.2 14.4 14.4 14.4 14.4 14.4 14.4 14.4 14.4 
14.4 14.4 14.4 14.4 0.0 
57.6 72.1 67.2 67.2 62.4 62.4 62.4 57.6 57.6 57.6 52.8 52.8 52.8 48.0 48.0 48.0 48.0 48.0 52.8 57.6 52.8 43.2 38.4 33.6 33.6 28.8 28.8 24.0 24.0 
28.8 24.0 19.2 14.4 14.4 9.6 9.6 9.6 0.0 
57.6 67.2 67.2 62.4 62.4 62.4 62.4 62.4 57.6 57.6 57.6 57.6 57.6 57.6 57.6 62.4 62.4 62.4 62.4 62.4 62.4 67.2 76.9 86.5 91.3 91.3 
81.7 72.1 67.2 57.6 52.8 48.0 43.2 28.8 19.2 9.6 4.8 0.0 
57.6 72.1 67.2 67.2 67.2 67.2 72.1 67.2 67.2 67.2 72.1 72.1 72.1 72.1 72.1 76.9 76.9 81.7 81.7 86.5 86.5 91.3 91.3 96.1 96.1 105.7 
120.1 129.7 129.7 124.9 120.1 110.5 105.7 91.3 57.6 9.6 4.8 0.0 
57.6 72.1 76.9 76.9 76.9 81.7 81.7 86.5 86.5 86.5 91.3 96.1 96.1 96.1 100.9 105.7 110.5 115.3 110.5 105.7 100.9 105.7 105.7 110.5 115.3 134.5 
148.9 153.7 163.3 172.9 196.9 221.0 211.4 172.9 62.4 9.6 0.0 0.0 
57.6 76.9 81.7 81.7 86.5 96.1 100.9 105.7 110.5 120.1 129.7 139.3 153.7 177.7 192.1 182.5 172.9 168.1 168.1 177.7 182.5 201.7 254.6 269.0 273.8 302.6 
321.8 331.4 336.2 321.8 307.4 278.6 230.6 124.9 48.0 4.8 0.0 0.0 
57.6 76.9 81.7 86.5 91.3 100.9 110.5 120.1 129.7 144.1 163.3 192.1 245.0 302.6 307.4 302.6 307.4 341.0 470.7 773.4 1052.0 1220.1 1239.3 1181.6 
1157.6 840.6 682.1 586.0 533.2 480.3 427.5 360.3 230.6 105.7 43.2 4.8 0.0 0.0 
